e-Shop

KNIPEX Diagonal cutter

KNIPEX X-Cut® Diagonal cutter with insulated handle for precise cutting

Narrow head style for use in confined areas

Article number Article designation Soft wire mm Medium hard wire mm Hard wire mm Weight (kg) Length (mm) Base Unit Price (base price)
KNIPEX Diagonal cutter
62120520 Diagonal cutter SESI 16 4 3 2 0.216 160
Available from stock
Available soon
Not available

Benefits

  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Application range

  • For soft and hard wire

Product features

  • Precision ground, hardened blades

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • Vanadium steel, forged, multi stage oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.