e-Shop

KNIPEX X-Cut® Compact diagonal cutter

KNIPEX X-Cut® Diagonal cutter with insulated handle for precise cutting

Less force required due to Optimum
co-ordination of the cutting egde angle

Article number Article designation Soft wire mm Medium hard wire mm Hard wire mm Pianowire mm Cable diameter mm Weight (kg) Length (mm) Base Unit Price (base price)
KNIPEX X-Cut® Compact diagonal cutter
62120521 X-Cut® Compact diagonal cutter SXSI 16 4.8 3.8 2.7 2.2 12 0.175 160
Available from stock
Available soon
Not available

Benefits

  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Application range

  • For both thicker cables as well as for fine copper wires

Product features

  • Precision ground, hardened blades

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • Vanadium steel, forged, multi stage oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.