UNITRONIC® SPIRAL

Spiral cable with outer PUR sheath and overall shielding for exact impulse transmission

UNITRONIC® SPIRAL - shielded PUR spiral cable, abrasion-resistant data and control cable for use in data processing, measurement and control engineering

  • Secure against electrical interferences
  • PUR outer sheath

Mechanical resistance Oil-resistant Interference signals

CE

Article number Number of cores and mm² per conductor Spiral length, extended (mm) Spiral length, unextended (mm) Cable diameter (mm) Spiral outer diameter (mm) Base Unit Price (base price)
73220200
2 x 0.14 400 100 4.1 15
73220201
2 x 0.14 800 200 4.1 15
73220202
2 x 0.14 1200 300 4.1 15
73220203
2 x 0.14 1600 400 4.1 15
73220204
2 x 0.14 2000 500 4.1 15
73220205
3 x 0.14 400 100 4.3 18
73220206
3 x 0.14 800 200 4.3 18
73220207
3 x 0.14 1200 300 4.3 18
73220208
3 x 0.14 1600 400 4.3 18
73220209
3 x 0.14 2000 500 4.3 18
73220210
4 x 0.14 400 100 4.5 19
73220211
4 x 0.14 800 200 4.5 19
73220212
4 x 0.14 1200 300 4.5 19
73220213
4 x 0.14 1600 400 4.5 19
73220214
4 x 0.14 2000 500 4.5 19
73220215
5 x 0.14 400 100 4.8 20
73220216
5 x 0.14 800 200 4.8 20
73220217
5 x 0.14 1200 300 4.8 20
73220218
5 x 0.14 1600 400 4.8 20
73220219
5 x 0.14 2000 500 4.8 20
73220220
6 x 0.14 400 100 5.5 21
73220221
6 x 0.14 800 200 5.5 21
73220222
6 x 0.14 1200 300 5.5 21
73220223
6 x 0.14 1600 400 5.5 21
73220224
6 x 0.14 2000 500 5.5 21
73220225
7 x 0.14 400 100 5.9 23
73220226
7 x 0.14 800 200 5.9 23
73220227
7 x 0.14 1200 300 5.9 23
73220228
7 x 0.14 1600 400 5.9 23
73220229
7 x 0.14 2000 500 5.9 23
73220230
12 x 0.14 400 100 7.2 28
73220231
12 x 0.14 800 200 7.2 28
73220232
12 x 0.14 1200 300 7.2 28
73220233
12 x 0.14 1600 400 7.2 28
73220234
12 x 0.14 2000 500 7.2 28
73220235
18 x 0.14 400 100 8 29
73220236
18 x 0.14 800 200 8 29
73220237
18 x 0.14 1200 300 8 29
73220238
18 x 0.14 1600 400 8 29
73220239
18 x 0.14 2000 500 8 29
73220240
2 x 0.25 400 100 4.7 18
73220241
2 x 0.25 800 200 4.7 18
73220242
2 x 0.25 1200 300 4.7 18
73220243
2 x 0.25 1600 400 4.7 18
73220244
2 x 0.25 2000 500 4.7 18
73220245
3 x 0.25 400 100 5.3 19
73220246
3 x 0.25 800 200 5.3 19
73220247
3 x 0.25 1200 300 5.3 19
73220248
3 x 0.25 1600 400 5.3 19
73220249
3 x 0.25 2000 500 5.3 19
73220250
4 x 0.25 400 100 5.6 20
73220251
4 x 0.25 800 200 5.6 20
73220252
4 x 0.25 1200 300 5.6 20
73220253
4 x 0.25 1600 400 5.6 20
73220254
4 x 0.25 2000 500 5.6 20
73220255
5 x 0.25 400 100 6 21
73220256
5 x 0.25 800 200 6 21
73220257
5 x 0.25 1200 300 6 21
73220258
5 x 0.25 1600 400 6 21
73220259
5 x 0.25 2000 500 6 21
73220260
6 x 0.25 400 100 6.8 25
73220261
6 x 0.25 800 200 6.8 25
73220262
6 x 0.25 1200 300 6.8 25
73220263
6 x 0.25 1600 400 6.8 25
73220264
6 x 0.25 2000 500 6.8 25
73220265
7 x 0.25 400 100 7.3 26
73220266
7 x 0.25 800 200 7.3 26
73220267
7 x 0.25 1200 300 7.3 26
73220268
7 x 0.25 1600 400 7.3 26
73220269
7 x 0.25 2000 500 7.3 26
73220270
12 x 0.25 400 100 8.4 30
73220271
12 x 0.25 800 200 8.4 30
73220272
12 x 0.25 1200 300 8.4 30
73220273
12 x 0.25 1600 400 8.4 30
73220274
12 x 0.25 2000 500 8.4 30
73220275
18 x 0.25 400 100 9.5 31
73220276
18 x 0.25 800 200 9.5 31
73220277
18 x 0.25 1200 300 9.5 31
73220278
18 x 0.25 1600 400 9.5 31
73220279
18 x 0.25 2000 500 9.5 31
Available from stock
Available soon
Not available

Benefits

  • Overall screening prevents high frequency interference and guarantees accurate signal transmission
  • Extended lengths of up to 4 times the unextended spiral length

Application range

  • In measurement and control engineering
  • Wherever screened cables with smallest dimensions are required
  • For requirements of electronic applications
  • Handling and measurement equipment
  • Conveyor and transport systems

Product features

  • Abrasion and cut-resistant
  • Very high flexibility

Product Make-up

  • Basis: UNITRONIC® LiYD11Y
  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Screening: wrapped with braided copper wires
  • Outer sheath: PUR compound
  • Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000247
  • ETIM 5.0 Class-Description: Spiralized cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000247
  • ETIM 6.0 Class-Description: Spiralized cable

Core identification code

  • DIN 47100

Peak operating voltage

  • 250 V (not for power transmission)

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Test voltage

  • 1200 V

Temperature range

  • Flexing: -5°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request