ÖLFLEX® SOLAR XLS-R T
Electron beam cross-linked solar twin-cables - separable
-
-
Optimised cable design -
thin, light and robust - Time-saving installation
- Ideal for stand-alone PV power systems
Available from stock
In stock in Germany
Not available
Benefits
- Easy to split into two separate cables
- Reduced outer diameters enable space and weight saving installation
- Reduction of flame propagation and of toxic combustion gases in the event of fire
- Exact quantity control during installation by meter marking on the cable sheath
Product features
- Weather/UV-resistant acc. to HD 605/A1
- Ozone-resistant according to EN 50396
- Halogen-free and flame-retardant
- Good notch and abrasion resistance
- XLS-R T= X-Linked Standard-Reduced Twin
Proven electron beam cross-linked quality
Product Make-up
- Fine-wire, tinned-copper conductor
- Core insulation made of electron beam cross-linked copolymer
- Outer sheath made of electron beam cross-linked copolymer
- Outer sheath colour: Black
- Cores connected in parallel with a separating strip
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Core identification code
- black / red
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Fixed installation: 5 x outer diameter
Nominal voltage
- AC U0/U : 600/1000 V
DC U0/U : 900/1500 V
Max. permissible operating voltage:
DC 1,8 kV (Conductor-conductor, non earthed system)
Test voltage
- AC 6500 V
Temperature range
- Fixed installation: -40°C to +100°C max. conductor temperature
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil 100 m; Drum (500; 1000) m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.