ÖLFLEX® SOLAR XLS-R

Electron beam cross-linked solar cables with reduced outer diameters

ÖLFLEX® SOLAR XLS-R - halogen free electron beam cross-linked solar cable for durable and weather proof use in photovoltaic systems

Optimised cable design -
thin, light and robust

Solar Energy Suitable for outdoor use Halogen-free Cold-resistant UV-resistant

CE Fire

Article number Conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Core insulation: white / Outer sheath: black
0023136
2.5 4.8 24 46
0023137
4 5.2 38.4 63
0023138
6 5.8 57.6 86
0023104
10 7 96 132
Core insulation: white / Outer sheath: black with red stripe
0023390
2.5 4.8 24 46
0023391
4 5.2 38.4 63
0023392
6 5.8 57.6 86
0023393
10 7 96 132
0023394
16 8.3 153.6 197
Core insulation: white / Outer sheath: black with blue stripe
0023395
2.5 4.8 24 46
0023396
4 5.2 38.4 63
0023397
6 5.8 57.6 86
0023398
10 7 96 132
0023399
16 8.3 153.6 197
Available from stock
Available soon
Not available

Benefits

  • Reduced outer diameters enable space and weight saving installation
  • Robust against mechanical impacts
  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Extruded colour stripe serves as reverse polarity protection during installation.
  • Exact quantity control during installation by meter marking on the cable sheath

Application range

  • For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
  • Flexible or building-integrated PV systems
  • Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer
  • Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52
  • Long-term permanent storage/ operation in water not permitted

Product features

  • Weather/UV-resistant acc. to HD 605/A1
  • Ozone-resistant according to EN 50396
  • Halogen-free and flame-retardant
  • Good notch and abrasion resistance
  • XLS-R = X-Linked Standard - Reduced
    Proven electron beam cross-linked quality

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation made of electron beam cross-linked copolymer
  • Colour of core insulation: white
  • Outer sheath made of electron beam cross-linked copolymer
  • Outer sheath colour: black respectively black with red or blue stripe

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Fixed installation: 4 x outer diameter

Nominal voltage

  • AC U0/U : 600/1000 V
    DC U0/U : 900/1500 V
    Max. permissible operating voltage:
    DC 1,8 kV (Conductor-conductor, non earthed system)

Test voltage

  • AC 6500 V

Temperature range

  • Fixed installation: -40°C to +100°C max. conductor temperature

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.