Extension- and compensating cables, multi-paired
PVC insulated - with and without steel wire armouring or foil screen
Extension and compensating cables, multi-paired version - suitable for use in temperature measurement and manufacturing process control
Version SY - Armoured against
mechanical loads
Version ST - Screened against electro-
magnetical interference
Available from stock
In stock in Germany
Not available
Product Make-up
- Version Y:
- Fine-wire conductor alloy
- PVC core insulation
- Cores twisted into layers
- PVC outer sheath - Version SY:
- Design as version Y
- Additional galvanised steel wire braiding
- PVC outer sheath - Version ST:
- Design as verison Y
- Cores twisted in pairs,
pairs twisted in layers
- Aluminium foil screening + drain wire
- PVC outer sheath - Design, for example PVC-PVC-S-PVC:
- PVC core insulation
- PVC inner sheath
- Steel wire braiding
- PVC outer sheath - Design, for example PVC-ST-PVC:
- PVC core insulation
- STatic foil screen
- PVC outer sheath - Colour identity code
DIN 43710
Negative conductor and outer sheath:
Fe/CuNi: blue
NiCr/Ni: green
PtRh/Pt: white
Positive conductor: always red
IEC 60 584
Positive conductor and outer sheath:
Fe/CuNi: black
NiCr/Ni: green
PtRh/Pt: orange
Negative conductor: always white - Extension-conductor alloys are identified
with X, e.g. JX (Fe/CuNi)
Compensating-conductor alloys are
identified with C, e.g. KCA (NiCr/Ni)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000838
- ETIM 5.0 Class-Description: Thermocouple cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000838
- ETIM 6.0 Class-Description: Thermocouple cable
Core identification code
- From 4 cores in pairs with consecutively marked numbers (1-1, 2-2, 3-3, 4-4...)
Based on
- Limiting deviation in accordance with DIN and IEC in accordance with class 2
Conductor stranding
- 48 x 0.20 mm
Minimum bending radius
- For flexible use:
12.5 x outer diameter
Type SY with steel braid:
15 x outer diameter
Type ST with foil screen:
15 x outer diameter
Temperature range
- (referring to insulation and sheath material)
Flexing: -5°C to +80°C - Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.