ÖLFLEX® CHARGE
VDE EVC cable to charge electrically powered vehicles and for spiralization
ÖLFLEX® CHARGE: EVC/ VDE-AR-E 2283-5, Power and control/ electromobile/ charge column load charging cable, halogen-free, flame retardant, outdoor, spiralizable
- VDE EVC type certified
- Halogen-free and flame-retardant
- Spiralizable
Available from stock
In stock in Germany
Not available
Benefits
- Charging process IEC 61851-1
- Low toxicity of flue in the event of fire
- Suitable for spiralization, except for 5G6mm²+1X0.5mm²
Product features
- Flame-retardant acc. IEC 60332-1-2 as well as Halogen-free acc. VDE-AR-E 2283-5/ appendices B+C, EN 50267-2-1, EN 50267-2-2, EN 50525-1/ appendix C, EN 60684-2
- UV-resistant acc. EN ISO 4892-2, 2.4.20, as well as ozone-resistant acc. EN 50396, 8.1.3, for outdoor use
- Cold-flexible as well as water-resistant according to AD6 of HD 516 and VDE-AR-E 2283-5, appendix I
- Resistance to acids and solutions according to EN 60811
- High resistance to usual vehicle chemicals according to VDE-AR-E 2283-5, appendix G
Norm references / Approvals
- <VDE> EVC cable type registration issued by the VDE according to the VDE application rule VDE-AR-E 2283-5
Product Make-up
- Finely stranded, bare copper conductors of IEC conductor class 5 acc. IEC 60228
- Core insulations of power cores made of special, halogen-free, cross-linked elastomer EVI-2 acc. VDE-AR-E 2283-5
- Core insulation control/ pilot core(s): Halogen-free, thermoplastic, special compound EVI-1 acc. VDE-AR-E 2283-5
- Halogen-free, outer sheath made of PUR in compliance with the normative compound EVM-1 acc. VDE-AR-E 2283-5
- Colour of the outer sheath: Orange similar to RAL 2003, further sheath colours on request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002884
- ETIM 5.0 Class-Description: Accessories E-Mobility
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002884
- ETIM 6.0 Class-Description: Accessories E-Mobility
Core identification code
- Power cores: colour-coded according to HD 308/VDE 0293-308
- Control/ Pilot core: Red
Conductor stranding
- Fine-wired/ Finely stranded according to IEC 60228, conductor class 5
- Bare copper
Minimum bending radius
- 10 x outer diameter
Nominal voltage
- U0/U = 450/750 V AC
Test voltage
- At the core: 2.5 kV AC
- At the finished cable: 3 kV AC
Protective conductor
- Always with protective conductor (PE), hence uppercase "G" as part of the dimension abbreviation
Temperature range
- -25°C to +80°C
- Maximum permissible conductor temperature: +90 °C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.