ÖLFLEX® LIFT T
Flexible at cold temperatures, PVC lift cables with textile braiding and supporting element
ÖLFLEX® LIFT T - PVC control cable with hemp/aramid supporting element, for conveyour technology/lift applications, U0/U: 300/500V
Product change! Details were not fixed at time of going to press. Please refer to www.lappkabel.com/products.html
Available from stock
In stock in Germany
Not available
Benefits
- Special cable design for a long service life
- Able to withstand mechanical stress at high suspension lengths
- Very flexible due to extra-fine wire conductor design
Application range
- Lift cable that ensures the electrical integrity in various areas of lift construction
- Suitable for use in outdoor lifts
- The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
- The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5
Product features
- Flame-retardant according IEC 60332-1-2
- Good weather-resistance
- Flexible at low temperatures
Product Make-up
- Conductor made of bare copper wires
- Special PVC-based core insulation
- Supporting element made of hemp or aramid
- Fleece-wrapping between cores and sheath
- Support braid made of textile fibre blend
- Special PVC-based outer sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000826
- ETIM 5.0/6.0 Class-Description: Coding for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000826
- ETIM 6.0 Class-Description: Elevator cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Suspension length
- refer to article table
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexible use: 20 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexible use: -15°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.