Extension- and compensating cables, paired
PVC, silicone, FEP or glass fibre-insulated
Extension and compensating cables, single-paired version - suitable for use in temperature measurement and manufacturing process control
- Available in many different designs
- New: thermocouple cable type K
Available from stock
In stock in Germany
Not available
Norm references / Approvals
- Space-saving and flexible
- For more detailed information, see appendix T8 and data sheets
Application range
- Allows temperature measurement even in places where non-contact temperature measurement is not possible or reasonable
- The thermocouple is used to measure temperature as a part of monitoring the manufacturing process, thus the sheath material should be selected with reference to the maximum ambient temperature at its junction.
- Conductor materials (alloys):
Fe/CuNi (LX, JX)
Conductor alloys are identical to thermocouple alloys - NiCr/Ni (K, KX, KCA)
K and KX version - conductor alloys are identical to thermocouple alloys
KCA version: compensating alloys (for KCA: Fe/CuNi), not identical to thermocouple alloys - PtRh/Pt (RCB, SCB)
Compensating alloys (for RCB, SCB: Cu/CuNi) are not identical to thermocouple alloys
Norm references / Approvals
- Colour identity code DIN 43710 Negative conductor and outer sheath:Fe/CuNi: blueNiCr/Ni: greenPtRh/Pt: whitePositive conductor: always redIEC 60 584 Positive conductor and outer sheath:Fe/CuNi: blackNiCr/Ni: greenPtRh/Pt: orangeNegative conductor: always white
Product Make-up
- Design abbreviations:
PVC: Polyvinylchloride
SIL: Silicone rubber
GL: Glass fibre
FEP: Fluorinated ethylene propylene
EGL: E-Glass fibre
C: Copper braiding screen
ST: Aluminium foil screen
S: Steel wire braiding - Design, for example PVC-PVC-S-PVC:
- PVC core insulation
- PVC inner sheath
- Steel wire braiding
- PVC outer sheath - Examples shown (top to bottom):
Fe/CuNi DIN 2 x 1.5 PVC
NiCr/Ni IEC 2 x 1.5 GL-GL
PtRh/Pt IEC 2 x 1.5 GL-GL-S
NiCr/Ni DIN 2 x 1.5 SIL-GL
NiCr/Ni DIN 2 x 1.5 PVC-PVC
PtRh/Pt DIN 2 x 1.5 SIL-SIL
Fe/CuNi IEC 2 x 1.5 SIL-SIL-S
NiCr/Ni IEC 2 x 1.5 SIL
PtRh/Pt IEC 2 x 1.5 SIL-GL-S
Fe/CuNi IEC 2 x 0.22 PVC-PVC-C-PVC
NiCr/Ni IEC 2 x 1.5 PVC-ST-PVC
Fe/CuNi DIN 2 x 1.5 PVC-PVC-S-PVC
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000838
- ETIM 5.0 Class-Description: Thermocouple cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000838
- ETIM 6.0 Class-Description: Thermocouple cable
Based on
- Limiting deviation in accordance with DIN and IEC in accordance with class 2
Conductor stranding
- 1.5 mm²: approx. 48 x 0.20 mm
0.75 mm²: approx. 24 x 0.20 mm
0.5 mm²: approx. 16 x 0.20 mm
0.22 mm²: approx. 7 x 0.20 mm
Minimum bending radius
- Without metal braiding:
12 x cable diameter - With metal braiding:
15 x cable diameter
Temperature range
- (referring to insulation and sheath material)
PVC: -5°C to +80°C
Silicone: -25°C to +180°C
Glass fibre: -25°C to +200°C
FEP: -100°C to +205°C
E-Glass: -25°C to +400°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.