LiYCY

Screened, PVC-based wiring single core

LiYCY, screened PVC single core acc. VDE 0812, use in switch cabinets and EMC-sensitive environments

Interference signals

CE EAC Fire

Article number Conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
4530101
0.14 2.8 7 13
4530102
0.25 3.3 9 18
4530103
0.5 3.6 15 20
4530104
0.75 3.9 18 31
4530105
1 4.7 25 35.9
4530106
1.5 5.1 30 39
4530107
2.5 6 35 55.3
Available from stock
Available soon
Not available

Benefits

  • Prevention of electromagnetic interference to other components

Application range

  • Wiring of measuring instruments, switch cabinets, electrical components, transmitters and receivers
  • In EMC-sensitive environments

Product features

  • Flame-retardant according IEC 60332-1-2
  • The outer diameters stated in the part number table are maximum values

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Strands of tinned-copper wires
  • Core insulation: Based on PVC
  • Tinned-copper braiding
  • Outer sheath: Based on PVC, transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Peak operating voltage

  • 350 V (not for power transmission)

Test voltage

  • 800 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.