ÖLFLEX® LIFT F

Flexible at cold temperatures, PVC flat cables

ÖLFLEX® LIFT F - Flat PVC control cable for conveyour technology/lift applications, U0/U: 300/500V, H07VVH6-F / H05VVH6-F based

  • For cable trolley application
  • Space-saving installation
  • Also suitable for power chains and
    lift applications

CE EAC Fire

Article number Number of cores and mm² per conductor Outer dimensions, width x height (mm) Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® LIFT F
Nominal voltage U0/U: 300/500 V, temperature range: 0°C to +70°C
0042020
12.0 G 1.0 36 x 4.7 115 392
0042021
16.0 G 1.0 48.5 x 4.7 153.6 521
0042022
20.0 G 1.0 59 x 4.7 192 645
0042023
24.0 G 1.0 71.5 x 4.7 230 772
Nominal voltage U0/U: 450/750 V, temperature range: -15°C to +70°C
00420013
4.0 G 1.5 15.5 x 5.2 57.6 132
00420023
5.0 G 1.5 19.7 x 5.2 72 170
0042003
7.0 G 1.5 27 x 5.2 100.8 236
0042004
8.0 G 1.5 29 x 5.2 115 266
0042005
10.0 G 1.5 36.5 x 5.2 144 333
0042006
12.0 G 1.5 42 x 5.2 172.8 422
00420073
4.0 G 2.5 19 x 5.9 96 206
00420083
5.0 G 2.5 24 x 5.9 120 257
0042009
7.0 G 2.5 32.5 x 5.9 168 345
0042010
8.0 G 2.5 35 x 5.9 192 390
0042050
12.0 G 2.5 52.5 x 5.9 288 580
00420113
4.0 G 4.0 21 x 6.8 153.6 343
0042012
7.0 G 4.0 38 x 6.8 268.8 589
00420133
4.0 G 6.0 24 x 7.3 230 425
00420143
4.0 G 10.0 30.5 x 9.5 384 709
00420153
4.0 G 16.0 35 x 10.8 614 1015
00420163
4.0 G 25.0 42 x 13 960 1366
Available from stock
Available soon
Not available

Benefits

  • Flat cables need less space than round cables
  • Smaller bending radii is possible

Application range

  • For hoisting equipment and conveyor systems
  • Indoor cranes and high-rack facilities
  • As supply line for moving machine parts
  • According to VDE definition, this can also be used as a lift control cable with up to 35 m suspension length, and a maximum speed of travel at 1.6 m/s
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3

Product features

  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on EN 50214/ VDE 0283-2 (H05VVH6-F or H07VVH6-F)
  • Meets the requirements of the harmonised PVC flat cable H07VVH6-F

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Outer sheath: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000825
  • ETIM 5.0 Class-Description: Flat cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000825
  • ETIM 6.0 Class-Description: Flat cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • U0/U 300/500 V versions, fine wire according to VDE 0295 Class 5 or IEC 60228 Cl. 5
  • U0/U 450/750 V versions, extra-fine wire according to VDE 0295 Class 6 or IEC 60228 Cl. 6 (from nominal conductor cross section 10 mm²: finely stranded/ class 5)

Minimum bending radius

  • Flexible use: 10 x cable thickness

Nominal voltage

  • Up to 1.0 mm²: U0/U: 300/500 V
  • From 1.5 mm²: U0/U: 450/750 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexible use:
    0 °C to +70 °C (up to 1.0 mm²)
    -15 °C to +70 °C (as from 1.5 mm²)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.