- Lapp Limited
- Products
- Online catalogue
- Protective cable conduit systems and cable carrier systems
- Metal protective cable conduit systems
Metal protective cable conduit systems
Top seller of category


SILVYN EMC AS-CU 17 / 13X17 50M
SILVYN EMC AS-CU 17 / 13X17 50M
64400502
SILVYN® EMC AS-CU is a metal conduit with one-hook profile and EMC braiding

SILVYN UI 511 1/2'' 17.0X21.0
SILVYN UI 511 1/2'' 17.0X21.0
61799817
SILVYN® UI 511 - stainless steel metal conduit with double-hooked profile (AGRAFF-Profile) for highest mechanical loads, highly corrosion resistant

SILVYN MSK-M 12X1.5 EDU ATEX
SILVYN MSK-M 12X1.5 EDU ATEX
55506018
SILVYN® MSK-M ATEX - nickel-plated brass conduit fitting for ATEX environment, integrated cable strain relief

SILVYN MSK-M 32X1.5 EDU BRUSH
SILVYN MSK-M 32X1.5 EDU BRUSH
55506026
SILVYN® MSK-M BRUSH - nickel-plated brass conduit fitting with EMC screening, interated cable strain relief

SILVYN MSK-M 12X1.5 AS
SILVYN MSK-M 12X1.5 AS
55506080
SILVYN® MSK-U-M - nickel-plated brass conduit fitting with integrated cable strain relief

SILVYN LGES M12X1.5 NPB
SILVYN LGES M12X1.5 NPB
55503489
SILVYN® LGES-M is a swivelling metric threaded stainless steel conduit fitting for applications with torsional movement

SILVYN MSK-M 50X1.5 AS ATEX BRUSH
SILVYN MSK-M 50X1.5 AS ATEX BRUSH
55506045
SILVYN® MSK-M ATEX BRUSH - nickel-plated brass conduit fitting for ATEX environment, integrated cable strain relief

SILVYN AS-P 10 / 7X10 50M GY
SILVYN AS-P 10 / 7X10 50M GY
64400010
SILVYN® AS-P is a helically wound, one-hooked metal conduit with PVC jacket

SILVYN EDU-AS 14 / 10X14 50M
SILVYN EDU-AS 14 / 10X14 50M
61802390
SILVYN® EDU-AS is a metal conduit with steel wire braiding that protects from hot chips

SILVYN US-M 20X1.5 AS
SILVYN US-M 20X1.5 AS
55502614
SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

SILVYN US-AS 10
SILVYN US-AS 10
61802180
SILVYN® US-AS is a nickel-plated brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings

SILVYN US PG 7 AS
SILVYN US PG 7 AS
55502661
SILVYN® US is a PG threaded nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

SILVYN US-EDU-AS 10
SILVYN US-EDU-AS 10
61802480
SILVYN® US-EDU-AS is a brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings

SILVYN LGEF M16X1.5/1 NPB
SILVYN LGEF M16X1.5/1 NPB
55503169
SILVYN® LGEF-M is a stainless steel metric threaded conduit fitting for fixed installation

SILVYN UI COMPACT M63X1.5 NPB
SILVYN UI COMPACT M63X1.5 NPB
61803879
SILVYN® UI COMPACT M - nickel-plated brass conduit fitting for use with SILVYN® UI 511

SILVYN SSUE 10 / 6.8X9.1 25M
SILVYN SSUE 10 / 6.8X9.1 25M
61804600
SILVYN® SSUE is a flexible stainless steel conduit, bears high mechanical load and is highly corrosion resistant
- Galvanized steel versions
- Galvanized steel / Stainless steel with interlocked profile
- Stainless steel with double-interlocked profile