SILVYN® AS-P
SILVYN® AS-P is a helically wound, one-hooked metal conduit with PVC jacket
Available from stock
Available soon
Not available
Benefits
- Protects against liquids
- High-tensile
- High crush-resistance
- Flexible
- High mechanical resistance
Application range
- Mechanical engineering
- Plant engineering
- Automation technology
- Used in areas where liquids are present
- Applications with high mechanical stress
Norm references / Approvals
- VDE
- DIN 49012, complies with design I according to DIN EN IEC 61386-23
Product Make-up
- Helically-wound metal protective conduit with interlocked profile
- PVC sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
Certifications
- IEC EN 61386-23
-
Colour delivered
- Grey
-
Material
- Inner conduit: steel, galvanised
Outer sheath: PVC -
Temperature range
- -25°C to +80°C
Short-term: up to +100°C -
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.