e-Shop

SILVYN® US-EDU-AS

SILVYN® US-EDU-AS is a brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings

Reliability

Article number Nominal size Suitable conduit nominal size Pieces / PU Base Unit Price (base price)
SILVYN® US-EDU-AS for SILVYN® AS-P / EDU-AS / EMC AS-CU
61802480
10 10 50
61802490
14 14 50
61802500
17 17 50
61802510
19 19 50
61802520
21 21 50
61802530
27 27 25
61802540
36 36 25
61802550
45 45 20
61802570
56 56 10
Available from stock
Available soon
Not available

Benefits

  • Cable damage can be prevented

Application range

  • In combination with protective conduit:
  • SILVYN® EDU-AS/EMC AS-CU/AS-P
  • Conduit end cover

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Material

  • Brass

Temperature range

  • -40 °C to +250 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.