e-Shop

SILVYN® EMC AS-CU

SILVYN® EMC AS-CU is a metal conduit with one-hook profile and EMC braiding

Mechanical resistance Robust Interference signals Temperature-resistant

CE VDE

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® MSK-M Suitable for SILVYN® US-M Suitable for SILVYN® US PU ring (m) Base Unit Price (base price)
SILVYN® EMC AS-CU
64400500
10 7 x 10 28 12 x 1,5 10 x 1,0 7 50
64400501
14 10 x 14 34 16 x 1,5 12 x 1,5 9 50
64400502
17 13 x 17 40 20 x 1,5 16 x 1,5 11 50
64400504
21 17 x 21 50 25 x 1,5 20 x 1,5 16 50
64400505
27 22 x 27 63 32 x 1,5 25 x 1,5 21 50
64400506
36 29 x 36 85 40 x 1,5 32 x 1,5 29 25
64400507
45 38 x 45 100 50 x 1,5 40 x 1,5 36 25
64400508
56 49 x 56 135 63 x 1,5 50 x 1,5 48 25
Available from stock
Available soon
Not available

Benefits

  • Optimum EMC protection
  • High-tensile
  • High crush-resistance
  • Flexible
  • High mechanical resistance

Application range

  • Mechanical engineering
  • Automotive industry
  • Conveyor technology
  • Railway applications / vehicle construction
  • Used in areas where electromagnetic interferences can occur

Product features

  • According to EN 50289-1-6, a screening factor from 30 MHz up to 80 dB can be reached.

Norm references / Approvals

  • VDE

Product Make-up

  • Helically-wound metal protective conduit with interlocked profile
  • Tinned-copper braiding

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001179
  • ETIM 6.0 Class-Description: Protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Inner conduit: galvanized steel
    Braiding: tinned copper wire

Temperature range

  • -50°C to +250°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.