e-Shop

SILVYN® MSK-M US

SILVYN® MSK-U-M - nickel-plated brass conduit fitting with integrated cable strain relief

Integrated SKINTOP® cable strain relief

Wide clamping range Maximum vibration protection Mechanical resistance Assembly time Robust Reliability Integrated SKINTOP<sup>®</sup> cable gland

CE

Article number Metric size Clamping range in mm Clear opening (mm) Suitable for conduit OØ (mm) Pieces / PU Base Unit Price (base price)
SILVYN® MSK-M for SILVYN® AS
55506080
12 x 1.5 3.0 - 7.0 6.3 10 5
55506081
16 x 1.5 4.5 - 10.0 9 14 5
55506082
20 x 1.5 7.0 - 13.0 11.5 17 5
55506083
25 x 1.5 9.0 - 17.0 14.5 21 5
55506084
32 x 1.5 11.0 - 21.0 19.5 27 5
55506085
40 x 1.5 19.0 - 28.0 26.5 36 1
55506086
50 x 1.5 27.0 - 35.0 36 45 1
55506087
63 x 1.5 34.0 - 45.0 45.5 56 1
SILVYN® MSK-M for SILVYN® AS-P / EDU-AS / EMC AS-CU
55506090
12 x 1.5 3.0 - 7.0 6.3 10 5
55506091
16 x 1.5 4.5 - 10.0 9 14 5
55506092
20 x 1.5 7.0 - 13.0 11.5 17 5
55506093
25 x 1.5 9.0 - 17.0 14.5 21 5
55506094
32 x 1.5 11.0 - 21.0 19.5 27 5
55506095
40 x 1.5 19.0 - 28.0 26.5 36 1
55506096
50 x 1.5 27.0 - 35.0 36 45 1
55506097
63 x 1.5 34.0 - 45.0 45.5 56 1
SILVYN® MSK-SC-M for SILVYN® AS
55506110
12 x 1.5 3.0 - 7.0 6.3 10 5
55506111
16 x 1.5 4.5 - 10.0 9 14 5
55506112
20 x 1.5 7.0 - 13.0 11.5 17 5
55506113
25 x 1.5 9.0 - 17.0 14.5 21 5
55506114
32 x 1.5 11.0 - 21.0 19.5 27 5
55506115
40 x 1.5 19.0 - 28.0 26.5 36 1
55506116
50 x 1.5 27.0 - 35.0 36 45 1
SILVYN® MSK-SC-M for SILVYN® AS-P / EDU-AS / EMC AS-CU
55506120
12 x 1.5 3.0 - 7.0 6.3 10 5
55506121
16 x 1.5 4.5 - 10.0 9 14 5
55506122
20 x 1.5 7.0 - 13.0 11.5 17 5
55506123
25 x 1.5 9.0 - 17.0 14.5 21 5
55506124
32 x 1.5 11.0 - 21.0 19.5 27 5
55506125
40 x 1.5 19.0 - 28.0 26.5 36 1
55506126
50 x 1.5 27.0 - 35.0 36 45 1
Available from stock
Available soon
Not available

Benefits

  • Optimum cable and conduit strain relief
  • Maximum cable sealing
  • Fast and easy assembly
  • Wide clamping range
  • Anti-turn protection

Application range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Indoor / outdoor applications
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Product features

  • Combination of SILVYN® and SKINTOP®

Product Make-up

  • Optional:
  • SKINTOP® MS-M cable gland or
  • SKINTOP® MS-SC-M EMC connection
  • SILVYN® conduit connection via inner sleeve and cap nut

Note

  • For suitable accessories, refer to SKINTOP® metric accessories

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Basis type:
    Body: nickel-plated brass
    Conduit connector seal: CR/NBR
    Tube seal: TPE

Protection rating

  • Cable: IP 68
    Conduit:
    IP 40 with SILVYN® AS, EDU-AS, EMC AS-CU
    IP 65 with SILVYN® AS-P

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.