e-Shop

SILVYN® US-AS

SILVYN® US-AS is a nickel-plated brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings

Reliability

Article number Nominal size Suitable conduit nominal size Pieces / PU Base Unit Price (base price)
SILVYN® US-AS for SILVYN® AS
61802180
10 10 50
61802190
14 14 50
61802200
17 17 50
61802210
19 19 50
61802220
21 21 50
61802230
27 27 25
61802240
36 36 25
61802250
45 45 20
61802270
56 56 10
Available from stock
Available soon
Not available

Benefits

  • Cable damage can be prevented

Application range

  • In combination with protective conduit:
  • SILVYN® AS
  • Conduit end cover

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Material

  • Nickel-plated brass

Temperature range

  • -40 °C to +250 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.