e-Shop

SILVYN® US-M

SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Maximum vibration protection Space requirement Robust Temperature-resistant

CE

Article number Metric size Clear opening (mm) Suitable conduit nominal size Pieces / PU Base Unit Price (base price)
SILVYN® US-M for SILVYN® AS
55502611
10 x 1.0 6.5 10 50
55502612
12 x 1.5 9 14 50
55502613
16 x 1.5 12.5 17 50
55502614
20 x 1.5 16 21 50
55502615
25 x 1.5 21 27 25
55502616
32 x 1.5 27.5 36 25
55502617
40 x 1.5 35 45 20
55502618
50 x 1.5 45 56 10
55502619
63 x 1.5 45 56 10
SILVYN® US-M for SILVYN® AS-P
55502621
10 x 1.0 6 10 50
55502622
12 x 1.5 8.5 14 50
55502623
16 x 1.5 11.5 17 50
55502624
20 x 1.5 15.5 21 50
55502625
25 x 1.5 20.5 27 25
55502626
32 x 1.5 27.5 36 25
55502627
40 x 1.5 35 45 20
55502628
50 x 1.5 45 56 10
55502629
63 x 1.5 45 56 10
SILVYN® US-M for SILVYN® EDU-AS / EMC AS-CU
55502631
10 x 1.0 6 10 50
55502642
12 x 1.5 8.5 14 50
55502633
16 x 1.5 11 17 50
55502634
20 x 1.5 15.5 21 50
55502636
25 x 1.5 20.5 27 25
55502646
32 x 1.5 27.5 36 25
55502638
40 x 1.5 35 45 20
55502639
50 x 1.5 45 56 10
55502641
63 x 1.5 45 56 10
Available from stock
Available soon
Not available

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Note

  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Sealing ring: TPE

Protection rating

  • IP 40 (with SILVYN® AS, EDU-AS and EMC AS-CU)
    IP 65 (with SILVYN® AS-P)

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.