e-Shop

SILVYN® LGEP

SILVYN® LGEP is a nickel-plated brass conduit insert

Ensuring cables do not get damaged

Article number Nominal size Suitable for SILVYN® SSU / SSUE Pieces / PU Base Unit Price (base price)
SILVYN® LGEP
55503179
10 10 10
55503180
12 13 10
55503181
16 16 10
55503182
20 20 10
55503183
25 25 10
55503184
32 32 10
55503185
40 40 4
55503186
50 50 4
55503187
63 63 1
55503188
75 75 1
Available from stock
Available soon
Not available

Benefits

  • Cable damage can be prevented
  • High tensile strength
  • Space-saving

Application range

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Conduit end cover
  • If no conduit fitting is used
  • Applications with high mechanical stress

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass

Protection rating

  • IP 40

Temperature range

  • -50°C to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.