e-Shop

SILVYN® LGEF-M

SILVYN® LGEF-M is a stainless steel metric threaded conduit fitting for fixed installation

Heat-resistant Cold-resistant Corrosion-resistant Mechanical resistance Space requirement Robust

CE

Article number Metric size SW wrench size mm Overall length mm Thread length mm Suitable for SILVYN® SSU / SSUE Pieces / PU Base Unit Price (base price)
SILVYN® LGEF-M (Nickel plated brass)
55503168
12 x 1.5 13 21 7 10 10
55503169
16 x 1.5 17 23 10 12 10
55503170
16 x 1.5 20 25 10 16 10
55503171
20 x 1.5 22 25 10 16 10
55503172
20 x 1.5 24 26.3 10 20 10
55503173
25 x 1.5 29 29.5 10 25 10
55503174
32 x 1.5 36 36.8 13 32 2
55503175
40 x 1.5 48 39 14 40 2
55503176
50 x 1.5 58 42 15 50 1
55503177
63 x 1.5 70 50 18 63 1
55503178
75 x 1,5 84 60 20 75 1
SILVYN® LGEF-M (Stainless steel)
55503200
12 x 1.5 14 21 7 10 1
55503201
16 x 1.5 19 23 10 12 1
55503202
16 x 1.5 19 25 10 16 1
55503203
20 x 1.5 24 26.3 10 20 1
55503204
25 x 1.5 29 29.5 10 25 1
55503205
32 x 1.5 38 36.8 13 32 1
55503206
40 x 1.5 48 39 14 40 1
55503207
50 x 1.5 58 42 15 50 1
Available from stock
Available soon
Not available

Benefits

  • For fixed applications
  • High tensile strength
  • Space-saving

Application range

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Applications with high mechanical stress

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass
  • Stainless steel AISI 316

Protection rating

  • IP 40

Temperature range

  • -100°C to +400°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.