SILVYN® SSUE
SILVYN® SSUE is a flexible stainless steel conduit, bears high mechanical load and is highly corrosion resistant
Benefits
- High-tensile
- Corrosion-resistant
- Flexible
- For high mechanical stress
- Heat-resistant
Application range
- Offshore applications
- Measuring technology
- Plant engineering
- In damp interiors or outdoors
- Applications with high mechanical stress
Product features
- Inherent Low Fire Hazard
Product Make-up
- Helically-wound metal protective conduit with interlocked profile
Note
- SILVYN® SSU 10 with double-interlocked profileSILVYN® SSUE 10 + 12 with double-interlocked profile
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
Certifications
- IEC EN 61386-23
-
Material
- Stainless steel AISI 316
- DW Nr. 1.4404
-
Temperature range
- -100°C to +400°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.