SILVYN® LGES-M
SILVYN® LGES-M is a swivelling metric threaded stainless steel conduit fitting for applications with torsional movement
Swivelling upper part with integrated inner sleeve
Benefits
- For rotating applications
- High tensile strength
- Space-saving
Application range
- In combination with protective conduit:
- SILVYN® SSU / SSUE
- Applications with high mechanical stress
Product Make-up
- Metric connection thread
- Hexagonal collar with torsion element
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
-
Certifications
- IEC EN 61386-23
-
Material
- Nickel-plated brass
- Stainless steel AISI 316
-
Protection rating
- IP 40
-
Temperature range
- -100°C to +400°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.