e-Shop

SILVYN® UI COMPACT M

SILVYN® UI COMPACT M - nickel-plated brass conduit fitting for use with SILVYN® UI 511

Space-saving due to compact dimensions.

Good chemical resistance Corrosion-resistant Mechanical resistance Robust Reliability Temperature-resistant UV-resistant

CE

Article number Metric size Clear opening (mm) Suitable for SILVYN® UI 511 Pieces / PU Base Unit Price (base price)
SILVYN® UI COMPACT M (stainless steel)
61803880
16 x 1.5 9.8 3/8" 1
61803881
20 x 1.5/1 9.8 3/8" 1
61803882
20 x 1.5/2 13.9 1/2" 1
61803883
25 x 1.5 18.5 3/4" 1
61803884
32 x 1.5 22.8 1" 1
61803885
40 x 1.5 30.8 1 1/4" 1
61803886
50 x 1.5 36.8 1 1/2" 1
61803887
63 x 1.5 47.8 2" 1
SILVYN® UI COMPACT M (nickel-plated brass)
61803870
16 x 1.5/1 6.8 5/16" 1
61803871
16 x 1.5/2 9.8 3/8" 1
61803872
20 x 1.5/1 6.8 5/16" 1
61803873
20 x 1.5/2 9.8 3/8" 1
61803874
20 x 1.5/3 13.9 1/2" 1
61803875
25 x 1.5 18.5 3/4" 1
61803876
32 x 1.5 22.8 1" 1
61803877
40 x 1.5 30.8 1 1/4" 1
61803878
50 x 1.5 36.9 1 1/2" 1
61803879
63 x 1.5 47.9 2" 1
Available from stock
Available soon
Not available

Benefits

  • High chemical-resistance
  • For high mechanical stress
  • High tensile strength
  • Corrosion-resistant

Application range

  • In combination with protective conduit:
  • SILVYN® UI 511

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Stainless steel AISI 304
    DW no. 1.4301
  • Nickel-plated brass

Protection rating

  • IP 40

Temperature range

  • -45°C to +105°C (with O-Ring)
    -55°C to +260°C (without O-Ring)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.