e-Shop

SILVYN® COMPACT PG

Nickel-plated brass fitting with space-saving dimensions in various designs

SILVYN® COMPACT PG - nickel-plated brass conduit fitting with polished surface that offers IP67 protection

Space-saving due to compact dimensions.

Mechanical resistance Low weight Space requirement Robust Temperature-resistant

CE

Article number PG size Suitable for SILVYN® HTDL/EF/OR/HCX/HFX Suitable for SILVYN® HIPROJACKET Pieces / PU Base Unit Price (base price)
SILVYN® COMPACT PG
61803816
11 3/8" 13 10
61803817
13.5 3/8" - 10
61803818
16 1/2" 16 10
61803819
21 3/4" 22 5
61803820
29 1" 25 5
61803821
36 1 1/4" 35 2
61803822
42 1 1/2" 38 2
61803823
48 2" 51 2
SILVYN® COMPACT 90° PG
61803824
11 3/8" 13 10
61803825
13.5 3/8" - 10
61803826
16 1/2" 16 10
61803827
21 3/4" 22 5
61803828
29 1" 25 5
61803829
36 1 1/4" 35 2
61803830
42 1 1/2" 38 2
61803831
48 2" 51 2
Available from stock
Available soon
Not available

Benefits

  • Space-saving application
  • For high mechanical stress
  • High tensile strength
  • Corrosion-resistant

Application range

  • In combination with protective conduit:
  • Suitable for SILVYN® HTDL/EF/OR/HCX/HFX
  • Mechanical engineering
  • Railway applications

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Norm references / Approvals

  • UL 514B

Material

  • Body: nickel-plated brass
    Sealing: polyamide
    O-ring: NBR

Protection rating

  • IP 67

Temperature range

  • -45°C to +105°C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.