e-Shop

SILVYN® HFX

SILVYN® HFX is a liquidtight, chemical resistant conduit with interlocked profile and a PUR jacket

Suitable for outdoor use Good chemical resistance Halogen-free Cold-resistant Mechanical resistance Oil-resistant Robust Reliability Temperature-resistant UV-resistant Waterproof

CE

Article number Nominal size ID x OD mm Bending radius (mm) PU ring (m) Base Unit Price (base price)
SILVYN® HFX
64400200
5/16" 10.1 x 14.4 65 30
64400210
3/8" 12.6 x 17.8 85 30
64400220
1/2" 16 x 21.1 110 30
64400230
3/4" 21 x 26.4 140 30
64400240
1" 26.5 x 33.1 170 30
64400250
1 1/4" 35.1 x 41.8 215 15
64400251
1 1/2" 40.3 x 47.8 250 15
64400252
2" 51.6 x 59.9 300 15
Available from stock
Available soon
Not available

Benefits

  • Impact-resistant
  • Robust
  • Abrasion protection
  • High resistance to oil, petrol, acids and greases
  • Liquidtight

Application range

  • Mechanical engineering
  • Paper industry
  • Measurement and control technology
  • Railway applications
  • Outdoors

Product features

  • UV-resistant
  • Halogen-free and flame-retardant
  • High mechanical and chemical resistance

Product Make-up

  • Spirally-wound heavy metal protective conduit with roughened profile
  • PUR outer sheath

Note

  • PU = 10m (on request)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001179
  • ETIM 6.0 Class-Description: Protective metallic hose

On request

  • Longer lengths on drums
    10m coils are available upon request

Colour delivered

  • Black

Material

  • Metal with PUR sheath

Temperature range

  • -55 °C to +105 °C
    Short-term up to +125 °C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.