e-Shop

SILVYN® LTPS-M

SILVYN® LTPS-M is a nickel-plated brass conduit fitting that offers a protection degree up to IP66/67/68/69

Corrosion-resistant Maximum vibration protection Mechanical resistance Oil-resistant Optimum strain relief Robust

CE

Article number Metric size SW wrench size mm Thread length mm Suitable for SILVYN® LTP Pieces / PU Base Unit Price (base price)
SILVYN® LTPS-M
55510600
16 x 1.5/1 20.0 10 12 10
55510610
16 x 1.5/2 24.0 10 16 10
55510620
20 x 1.5/1 24.0 10 16 10
55510630
20 x 1.5/2 26.0 10 20 10
55510640
25 x 1.5 33.0 12 25 10
55510650
32 x 1.5 40.0 13 32 2
Available from stock
Available soon
Not available

Benefits

  • High tensile strength
  • Vibration protection
  • High sealing performance

Application range

  • In combination with protective conduit:
  • SILVYN® LTP
  • Applications with high mechanical stress
  • Used in areas where liquids are present

Product Make-up

  • Metric connection thread
  • Hexagonal collar with torsion element
  • Threaded sleeve
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Body: nickel-plated brass
    Seal: PA compression seal

Protection rating

  • IP66
    IP67
    IP68 (5 bar)
    IP69

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.