SILVYN® HTDL
SILVYN® HTDL is a liquidtight conduit with UL/ CSA approval with interlocked profile and a PVC jacket
Benefits
- Protects against liquids
- High-tensile
- Robust
- High crush-resistance
Application range
- Mechanical engineering
- Plant engineering
- Transformer construction
- Railway applications
- Exporters
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- Plastic outer sheath
Note
- With continuous copper conductor for earthing in the case of the nominal sizes 3/8" up to and including 1 1/4". Heavy metal core insert made of galvanised steel strip with special heat and sunlight-resistant plastic sheath. In the ex-range, usable according to NEC 501-4B.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
Norm references / Approvals
- UL 360
- NEC 501-4B
-
Colour delivered
- Black
-
Material
- Metal with PVC-compund sheath
-
Temperature range
- -40°C to +105°C
Short-term: up to +120°C -
- * Trade product, no Lapp product
- Sizes 1 1/2″ and 2″ without copper conductors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.