e-Shop

SILVYN® LTP-E

SILVYN® LTP-E - nickel-plated brass insert

Ensuring cables do not get damaged

ReliabilityTemperature-resistant

CE

Article number Nominal sizeSuitable conduit nominal sizePieces / PUBase Unit

Price (base price)

SILVYN® LTP-E
61802300
101/4"10
61802301
125/16"10
61802302
163/8"10
61802303
201/2"10
61802305
253/4"10
61802306
321"10
61802307
401 1/4"10
61802304
501 1/2"4
61802308
632"1
Available from stock
Available soon
Not available

Benefits

  • Cable damage can be prevented

Application range

  • Conduit end cover
  • If no conduit fitting is used

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Nickel-plated brass

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.