SILVYN® SEALING WASHER
Available from stock
Available soon
Not available
Application range
- For sealing the housing reliably to protect against oils, dust, and water at the connection thread of a gland or other similar parts
Product features
- Ribs on both faces enhance sealing.
- Oil-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001181
- ETIM 5.0 Class-Description: Sealing ring
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001181
- ETIM 6.0 Class-Description: Sealing ring
-
Colour delivered
- blue
-
Material
- Polyester Elastomer
-
Protection rating
- IP66
IP67
IP68 (5 bar)
IP69 -
Temperature range
- -50°C to +135°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.