SILVYN® OR
SILVYN® OR is a liquidtight, oil-resistant conduit with interlocked profile and a special PVC jacket
Available from stock
Available soon
Not available
Benefits
- Protects against liquids
- High-tensile
- Robust
- High crush-resistance
- Highly oil and acid-resistant
Application range
- Mechanical engineering
- Plant engineering
- Transformer construction
- Railway applications
- Paper industry
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- Plastic outer sheath
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
On request
- Longer lengths on drums
10m coils are available upon request -
Colour delivered
- Black
-
Material
- Galvanized steel with special PVC sheath
-
Temperature range
- -20°C to +100°C
Short-term: up to +120°C -
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.