SILVYN® LTP
Available from stock
Available soon
Not available
Benefits
- Protects against liquids
- High-tensile
- Robust
- High crush-resistance
- Largely resistant to oil and acids, UV-resistant
Application range
- Mechanical engineering
- Outdoors
- Transformer construction
- Railway applications
- Paper industry
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- Plastic outer sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
Certifications
- IEC EN 61386-23
-
Colour delivered
- Black (RAL 9005), UV-resistant
-
Material
- Steel, galvanised
PVC sheath -
Temperature range
- -20°C to +105°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.