e-Shop

SILVYN® HCX

SILVYN® HCX is liquidtight, temperature resistant conduit with interlocked profile and a thermoplastic jacket

Mechanical resistance Robust Temperature-resistant UV-resistant Waterproof

CE

Article number Nominal size ID x OD mm Bending radius (mm) PU ring (m) Base Unit Price (base price)
SILVYN® HCX
61744228
3/8" 12.6 x 17.8 85 30
61744229
1/2" 16 x 21.1 110 30
61744230
3/4" 21 x 26.4 140 30
61744231
1" 26.5 x 33.1 170 30
61744240
1 1/4" 35.1 x 41.8 215 15
61744242
1 1/2" 40.3 x 47.8 250 15
61744244
2" 51.6 x 59.9 300 15
Available from stock
Available soon
Not available

Benefits

  • Protects against liquids
  • High-tensile
  • Robust
  • High crush-resistance

Application range

  • Mechanical engineering
  • Paper industry
  • Measurement and control technology
  • Railway applications
  • Outdoors

Product features

  • UV-resistant

Product Make-up

  • Spirally-wound heavy metal protective conduit with roughened profile
  • Heat-stabilised plastic outer sheath

Note

  • PU = 10m (on request)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001179
  • ETIM 6.0 Class-Description: Protective metallic hose

On request

  • Longer lengths on drums
    10m coils are available upon request

Colour delivered

  • Black

Material

  • Metal with thermoplastic elastomer sheath

Temperature range

  • -55°C to +145°C
    Short-term: up to +160°C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.