SILVYN® LTPG-M
SILVYN® LTPG-M is a nickel-plated brass conduit fitting that offers an protection degree up to IP66/67/68/69
Benefits
- High tensile strength
- Vibration protection
- High sealing performance
Application range
- In combination with protective conduit:
- SILVYN® LTP
- Applications with high mechanical stress
- Used in areas where liquids are present
Product Make-up
- Metric connection thread
- Hexagonal collar
- Threaded sleeve
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
-
Certifications
- IEC EN 61386-23
-
Material
- Body: nickel-plated brass
Seal: PA compression seal -
Protection rating
- IP66
IP67
IP68 (5 bar)
IP69 -
Temperature range
- -50°C to +135°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.