e-Shop

SILVYN® EF

SILVYN® EF is a liquidtight conduit with interlocked profile and a grey PVC jacket

Mechanical resistance Robust Temperature-resistant Waterproof

CE

Article number Nominal size ID x OD mm Bending radius (mm) PU ring (m) Base Unit Price (base price)
SILVYN® EF
61722240
5/16" 10.1 x 14.4 65 50
61712470
3/8" 12.6 x 17.8 85 75
61712480
1/2" 16 x 21.1 110 60
61712490
3/4" 21 x 26.4 140 50
61712500
1" 26.5 x 33.1 170 30
61712510
1 1/4" 35.1 x 41.8 215 30
61712520
1 1/2" 40.3 x 47.8 250 15
61712530
2" 51.6 x 59.9 300 15
Available from stock
Available soon
Not available

Benefits

  • Protects against liquids
  • High-tensile
  • Robust
  • High crush-resistance
  • Extra flexible

Application range

  • Mechanical engineering
  • Plant engineering
  • Transformer construction
  • Railway applications
  • Paper industry

Product Make-up

  • Spirally-wound heavy metal protective conduit with roughened profile
  • Plastic outer sheath

Note

  • PU = 10m (on request)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001179
  • ETIM 6.0 Class-Description: Protective metallic hose

On request

  • Longer lengths on drums
    10m coils are available upon request

Colour delivered

  • Grey

Material

  • Galvanized steel with PVC sheath

Temperature range

  • -25 °C to +70 °C Short-term: up to +90 °C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.