e-Shop

SILVYN® USK-M

SILVYN® USK-M - metric threaded conduit fitting

Maximum vibration protection Assembly time

CE

Article number Metric size SW 1/2 mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® FD-PU/FPS Suitable for SILVYN® SP Suitable for SILVYN® SP-PU Pieces / PU Base Unit Price (base price)
SILVYN® USK-M
55501300
10 x 1.0 16.0 / 18.0 40 10 6 7 x 10 - - 50
55501310
12 x 1.5 21.0 / 23.0 43 12 8 10 x 14 10 x 14 10 x 14 50
55501320
16 x 1.5 24.0 / 27.0 43 12 11 13 x 17 12 x 16 12 x 16 50
55501330
20 x 1.5 29.0 / 32.0 44 13 15 16 x 21 16 x 20 16 x 20 50
55501340
25 x 1.5 36.0 / 40.0 50 13 20 22 x 27 22 x 27 22 x 27 25
55501350
32 x 1.5 45.0 / 49.0 51 15 27 29 x 36 30 x 36 30 x 36 25
55501360
40 x 1.5 54.0 / 58.0 51 15 35 38 x 45 38 x 44 38 x 44 25
55501370
50 x 1.5 66.0 / 70.0 58 16 44.5 48 x 56 49 x 56 - 10
Available from stock
Available soon
Not available

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Application range

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress

Product features

  • Large wrench sizes

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Note

  • Included: SILVYN® EE-K inner sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Protection rating

  • IP 54

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.