e-Shop

SILVYN® SSVZ-M

SILVYN® SSVZ-M - nickel-plated brass metric threaded conduit fitting with cable strain relief

Optimum strain relief Robust

CE

Article number Metric size Clamping range in mm SW 1/2 mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® SCH Suitable for SILVYN® SI Suitable for SILVYN® SP Suitable for SILVYN® SP-PU Pieces / PU Base Unit Price (base price)
SILVYN® SSVZ-M
55501850
16 x 1.5/1 5.0 - 8.0 19.0 / 18.0 39 5 8 10 - 16 S - 10 x 14 10 x 14 50
55501860
16 x 1.5/2 5.0 - 8.0 19.0 / 18.0 39 5 10 12 - 20 S - 12 x 16 12 x 16 50
55501870
20 x 1.5/1 7.0 - 12.5 22.0 / 22.0 39.6 6 12 16 - 25 S 14 x 18 14 x 18 14 x 18 50
55501880
20 x 1.5/2 7.0 - 12.5 22.0 / 22.0 39.6 6 12.5 16 - 25 S - 16 x 20 16 x 20 50
55501890
20 x 1.5/3 7.0 - 16.0 25.0 / 22.0 43 6 15.5 20 - 32 S 18 x 22 - - 50
55501900
20 x 1.5/4 8.0 - 16.0 30.0 / 24.0 44 6 16 20 - 32 S - 22 x 27 22 x 27 25
55501910
25 x 1.5 11.0 - 20.0 32.0 / 30.0 48 7 20 20 - 32 S 23 x 28 - - 25
55501920
32 x 1.5/1 18.0 - 31.0 40.0 / 40.0 53.6 8 27 25 - 40 S - 30 x 36 30 x 36 25
55501930
32 x 1.5/2 18.0 - 31.0 42.0 / 40.0 53.6 8 30 35 - 50 S 32 x 38 - - 25
55501940
40 x 1.5 24.0 - 35.0 52.0 / 50.0 61.6 8 34 35 - 50 S - 38 x 44 38 x 44 10
55501950
50 x 1.5 30.0 - 42.5 57.0 / 57.0 68.6 9 41 40 - 60 S - 45 x 51 - 5
Available from stock
Available soon
Not available

Benefits

  • Conduit gland with high tensile strength for plastic conduits
  • High-tensile cable protection

Application range

  • In combination with protective conduit:
  • SILVYN® SI
  • SILVYN® SP
  • SILVYN® SP-PU

Product features

  • High-tensile
  • Robust
  • Compact design
  • Cable strain relief
  • Cable sealing

Product Make-up

  • Metric connection thread
  • Integrated cable gland
  • Conduit entry with special grip profile

Note

  • Necessary conduit clamp SILVYN® SCH
  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR
    O-ring: NBR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.