e-Shop

SILVYN® SCH

SILVYN® SCH - cable clamps

Optimum strain relief

Article number Article designation Clamping range in mm Suitable for SILVYN® SI Suitable for SILVYN® SP/SP-PU Pieces / PU Base Unit Price (base price)
SILVYN® SCH
52003130
10 - 16 S 10.0 - 16.0 7 x 9 / 9 x 12 / 11 x 14 10 x 14 100
52003140
12 - 20 S 12.0 - 20.0 13 x 16 / 14 x 18 12 x 16 100
52003160
16 - 25 S 16.0 - 25.0 18 x 22 16 x 20 100
52003170
20 - 32 S 20.0 - 32.0 23 x 28 22 x 27 100
52009050
25 - 40 S 25.0 - 40.0 23 x 28 / 32 x 38 30 x 36 100
52009061
35 - 50 S 35.0 - 50.0 32 x 38 38 x 44 50
52009040
40 - 60 S 40.0 - 60.0 - 45 x 51 / 50 x 56 25
Available from stock
Available soon
Not available

Benefits

  • Ensures the tensile strength
  • Clamps various conduit sizes with one clamp

Application range

  • In combination with:
  • SILVYN® SSV-M/SSVZ-M
  • SILVYN® SSV/SSV-Z

Product features

  • Variable clamping range

Product Make-up

  • Galvanized steel ring
  • Worm gear drive

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000127
  • ETIM 5.0 Class-Description: Fixing clip

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000127
  • ETIM 6.0 Class-Description: Saddle

Material

  • Steel, galvanized

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.