e-Shop

SILVYN® SSVZ

SILVYN® SSVZ - nickel-plated brass PG threaded conduit fitting with cable strain relief

Optimum strain relief Robust

Article number PG size SW 1/2 mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® SCH Suitable for SILVYN® SI Suitable for SILVYN® SP Suitable for SILVYN® SP-PU Pieces / PU Base Unit Price (base price)
SILVYN® SSVZ
52021070
9 19.0 / 17.0 39.1 6 8 10 - 16 S - 10 x 14 10 x 14 50
52021080
9 19.0 / 17.0 39.1 6 10 12 - 20 S - 12 x 16 12 x 16 50
52003020
11 22.0 / 20.0 39.6 6 12 16 - 25 S - 14 x 18 14 x 18 50
52024670
11 22.0 / 20.0 39.6 6 14 16 - 25 S - 16 x 20 16 x 20 50
52003030
13.5 25.0 / 22.0 43.1 6.5 15.5 20 - 32 S 18 x 22 - - 50
52003040
16 30.0 / 24.0 44.1 6.5 19 20 - 32 S - 22 x 27 22 x 27 25
52003050
21 32.0 / 30.0 48.1 7 21 20 - 32 S 23 x 28 - - 25
52003060
29 40.0 / 40.0 53.6 8 27 25 - 40 S - 30 x 36 30 x 36 25
52024680
29 42.0 / 40.0 53.6 8 30 35 - 50 S 32 x 38 - - 25
Available from stock
Available soon
Not available

Benefits

  • Conduit gland with high tensile strength for plastic conduits
  • High-tensile cable protection

Application range

  • In combination with protective conduit:
  • SILVYN® SI
  • SILVYN® SP
  • SILVYN® SP-PU

Product features

  • High-tensile
  • Robust
  • Compact design
  • Cable strain relief
  • Cable sealing

Product Make-up

  • PG connection thread
  • Integrated cable gland
  • Conduit entry with special grip profile

Note

  • Necessary conduit clamp SILVYN® SCH

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR
    O-ring: NBR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.