e-Shop

SILVYN® USK

SILVYN® USK - PG threaded conduit fitting

Maximum vibration protection Assembly time

CE

Article number PG size SW 1/2 mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® FD-PU/FPS Suitable for SILVYN® SP/SP-PU Pieces / PU Base Unit Price (base price)
SILVYN® USK
52005810
7 16.0 / 18.0 40 10 6 7 x 10 - 50
52005820
9 21.0 / 23.0 41 10 9 10 x 14 10 x 14 50
52005830
11 24.0 / 27.0 41 10 11 13 x 17 12 x 16 50
52005840
13.5 26.0 / 29.0 41 10 13 15 x 19 14 x 18 50
52005850
16 29.0 / 32.0 42 11 14.5 16 x 21 16 x 20 50
52005860
21 36.0 / 40.0 48 11 19.5 22 x 27 22 x 27 25
52005870
29 45.0 / 49.0 48 12 27 29 x 36 30 x 36 25
52005880
36 53.0 / 58.0 48 12 36 38 x 45 38 x 44 25
52005900
48 65.0 / 70.0 57 15 46 48 x 56 49 x 56 10
Available from stock
Available soon
Not available

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Application range

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress

Product features

  • Large wrench sizes

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Note

  • Included: SILVYN® EE-K inner sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Protection rating

  • IP 54

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.