e-Shop

SILVYN® SP

SILVYN® SP - grey PVC conduit

Mechanical resistance Waterproof

CE

Article number ID x OD mm Bending radius (mm) Suitable for SILVYN® SSV-M/SSVZ-M Suitable for SILVYN® USK-M Suitable for SILVYN® SSV/SSVZ Suitable for SILVYN® USK Suitable for SILVYN® SCH PU ring (m) Base Unit Price (base price)
SILVYN® SP
61714000
10.0 x 14.0 50 16 x 1,5/1 12 x 1,5 9/1 9 10 - 16 S 25
61714010
12.0 x 16.0 60 16 x 1,5/2 16 x 1,5 9/2 11 12 - 20 S 25
61714020
14.0 x 18.0 70 20 x 1,5/1 - 11/1 13,5 12 - 20 S 25
61714100
16.0 x 20.0 70 20 x 1,5/2 20 x 1,5 11/2 16 16 - 25 S 25
61714110
22.0 x 27.0 90 25 x 1,5 25 x 1,5 16 21 20 - 32 S 25
61714120
30.0 x 36.0 140 32 x 1,5 32 x 1,5 29/1 29 25 - 40 S 25
61714070
38.0 x 44.0 190 40 x 1,5 40 x 1,5 36 36 32 - 50 S 25
61714090
49.0 x 56.0 250 63 x 1,5 50 x 1,5 48 48 40 - 60 S 25
Available from stock
Available soon
Not available

Benefits

  • Protection against mechanical stress
  • Protection against dust
  • Protection against humidity

Application range

  • Cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires

Product features

  • Flexible
  • Dimensionally stable

Product Make-up

  • Hard PVC inner spiral
  • Soft PVC outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Soft PVC with hard PVC spiral, SBR/NBR

Temperature range

  • -15 °C to +60 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.