e-Shop

SILVYN® SI

SILVYN® SI - grey soft PVC conduit

Flame-retardant Low weight

CE

Article number ID x OD mm Suitable for SILVYN® SSV-M/SSVZ-M Suitable for SILVYN® SSV/SSVZ Suitable for SILVYN® SCH PU ring (m) Base Unit Price (base price)
SILVYN® SI
61713210
7.0 x 9.0 12/1 / - - 10 - 16 S 50
61713240
9.0 x 12.0 12/2 / - - 10 - 16 S 50
61713270
11.0 x 14.0 16/1 / - - 10 - 16 S 50
61713300
13.0 x 16.0 16/2 / - - 12 - 20 S 50
61713330
14.0 x 18.0 20/1 - 12 - 20 S 50
61713360
18.0 x 22.0 20/3 13,5/1 16 - 25 S 50
61713390
23.0 x 28.0 25 21 20 - 32 S 50
61713420
32.0 x 38.0 32 / 32/2 29/2 32 - 50 S 50
Available from stock
Available soon
Not available

Benefits

  • Protection against dust
  • Protection against humidity
  • Low abrasion protection

Application range

  • Easy cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires

Product features

  • Flexible
  • Soft

Product Make-up

  • Soft-PVC conduit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Note

  • Flame-retardant and self-extinguishing
    Dielectric strength: 25 kV/mm
    Tear-resistance: 23 N/mm²
    Shore A hardness: 75 °C to 90 °C

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Soft PVC

Temperature range

  • -5°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.