e-Shop

SILVYN® SSV

SILVYN® SSV - nickel-plated brass PG threaded conduit fitting

Optimum strain relief Robust

Article number PG size SW wrench size mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® SCH Suitable for SILVYN® SI Suitable for SILVYN® SP Suitable for SILVYN® SP-PU Pieces / PU Base Unit Price (base price)
SILVYN® SSV
52003070
9 19 25 5.5 8 10 - 16 S - 10 x 14 10 x 14 100
53800020
9 19 25 5.5 10 12 - 20 S - 12 x 16 12 x 16 100
52003080
11 22 25 6 12 16 - 25 S - 14 x 18 14 x 18 50
52024560
11 22 25 6 14 16 - 25 S - 16 x 20 16 x 20 50
52003090
13.5 25 27.5 6.5 15.5 20 - 32 S 18 x 22 - - 50
52003100
16 30 27.5 7.5 19 20 - 32 S - 22 x 27 22 x 27 25
52003110
21 32 30 8 21 20 - 32 S 23 x 28 - - 25
53800080
29 40 33 9.5 27 25 - 40 S - 30 x 36 30 x 36 25
52024640
29 42 33 9.5 30 35 - 50 S 32 x 38 - - 25
52002980
36 52 37 12 34 35 - 50 S - 38 x 44 38 x 44 10
52002990
42 57 41 14 41 40 - 60 S - 45 x 51 - 5
Available from stock
Available soon
Not available

Benefits

  • Conduit gland with high tensile strength for plastic conduits

Application range

  • In combination with protective conduit:
  • SILVYN® SI
  • SILVYN® SP
  • SILVYN® SP-PU

Product features

  • High-tensile
  • Robust
  • Compact design

Product Make-up

  • PG connection thread
  • Conduit entry with special grip profile

Note

  • Necessary conduit clamp SILVYN® SCH

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    O-ring: NBR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.