e-Shop

SILVYN® FPS

SILVYN® FPS is a highly flexible protection conduit made of PVC

Corrosion-resistant Power chain Waterproof

CE RU VDE

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® USK-M/US-M Suitable for SILVYN® LKI-M/MSK-M Suitable for SILVYN® USK/US/LKI/EE-K PU ring (m) Base Unit Price (base price)
SILVYN® FPS
61711550
10 7 x 10 8 10 x 1,0 12 x 1,5 7 25
61711590
14 10 x 14 10 12 x 1,5 16 x 1,5 9 25
61711630
17 12.7 x 17.0 13 16 x 1,5 20 x 1,5 11 25
61711670
19 14.7 x 19.0 15 - - 13,5 25
61711710
21 16 x 21 17 20 x 1,5 25 x 1,5 16 25
61711750
27 21.6 x 27.0 20 25 x 1,5 32 x 1,5 21 25
61711790
36 29 x 36 25 32 x 1,5 40 x 1,5 29 25
61711830
45 38 x 45 36 40 x 1,5 50 x 1,5 36 25
61711910
56 48 x 56 40 50 x 1,5 63 x 1,5 48 25
SILVYN® FPS 10M
61721690
10 7 x 10 8 10 x 1,0 12 x 1,5 7 10
61721700
14 10 x 14 10 12 x 1,5 16 x 1,5 9 10
61721710
17 12.7 x 17.0 13 16 x 1,5 20 x 1,5 11 10
61721720
19 14.7 x 19.0 15 - - 13,5 10
61721730
21 16 x 21 17 20 x 1,5 25 x 1,5 16 10
61721740
27 21.6 x 27.0 20 25 x 1,5 32 x 1,5 21 10
61721750
36 29 x 36 25 32 x 1,5 40 x 1,5 29 10
61721760
45 38 x 45 36 40 x 1,5 50 x 1,5 36 10
61721780
56 48 x 56 40 50 x 1,5 63 x 1,5 48 10
Available from stock
Available soon
Not available

Benefits

  • Dimensionally stable
  • Crushable and extendable
  • Highly oil and acid-resistant
  • Liquidtight
  • Corrosion-resistant

Application range

  • Mechanical engineering
  • In drag chains (SILVYN® CHAIN)
  • Robot-building
  • Moving applications
  • Indoor applications

Product features

  • Cadmium-free
  • Silicone-free

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PVC-insulated steel spring wire
  • Soft PVC outer sheath

Note

  • PU = 50 m (on request)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Grey

Material

  • Soft PVC with insulated spring steel wire

Temperature range

  • -25°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.