SILVYN® US EE
SILVYN® US is a PG threaded nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit
Benefits
- High tensile strength
- Space-saving
- Vibration protection
- All-purpose
- Fast and easy assembly
Application range
- In combination with protective conduit:
- SILVYN® FPS
- SILVYN® FD-PU
- Mechanical engineering
- Plant engineering
Product features
- Compact design
Product Make-up
- PG connection thread
- Hexagonal collar
- Threaded sleeve
- Sealing element
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
-
Material
- Body: nickel-plated brass
Sealing ring: TPE -
Protection rating
- IP 54 (with SILVYN® FPS, FD-PU)
-
Temperature range
- -40°C to +125°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.