e-Shop

SILVYN® LKI-M

SILVYN® LKI-M - swivelling plastic conduit fitting

Swivelling upper part with integrated inner sleeve

Maximum vibration protection Assembly time Space requirement

CE

Article number Metric size SW wrench size mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® FPS/FD-PU Pieces / PU Base Unit Price (base price)
SILVYN® LKI-M
55501400
12 x 1.5 16 38 10 5.5 7 x 10 50
55501410
16 x 1.5 19 39.5 10 9.5 10 x 14 50
55501420
20 x 1.5 22 42 10 11.5 13 x 17 50
55501430
25 x 1.5 27 48 11 14.5 16 x 21 50
55501440
32 x 1.5 35 58 12 19.5 22 x 27 25
55501450
40 x 1.5 45 59 12 27 29 x 36 25
55501460
50 x 1.5 54 62.5 12 35.5 38 x 45 25
55501470
63 x 1.5 65 68 15 46 48 x 56 10
Available from stock
Available soon
Not available

Benefits

  • Fast and easy assembly
  • Vibration protection
  • High-tensile
  • Can be rotated

Application range

  • In combination with protective conduit:
  • SILVYN® FPS
  • SILVYN® FD-PU
  • Robot-building
  • For rotating applications

Product features

  • Smooth inner surface
  • Slim construction

Product Make-up

  • Metric connection thread
  • Swivelling upper part with integrated inner sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Protection rating

  • IP 54

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.