e-Shop

SILVYN® US FPS-EDU

SILVYN® US is a PG threaded nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Maximum vibration protection Space requirement Robust Temperature-resistant

Article number PG size Clear opening (mm) Suitable for SILVYN® FPS/FD-PU Pieces / PU Base Unit Price (base price)
SILVYN® US for SILVYN® FPS-EDU
55502689
9 8.5 14 50
55502690
11 11 17 50
55502692
16 14.5 21 50
55502693
21 19.5 27 25
55502694
29 27.5 36 25
55502696
36 35.5 45 20
55502697
48 47 56 10
Available from stock
Available soon
Not available

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® FPS-EDU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • PG connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Sealing ring: TPE

Protection rating

  • IP 54 (with SILVYN® FPS-EDU)

Temperature range

  • -40°C to +125°C

  • Other variations with multiple SKINTOP® DIX-M sealing inserts are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.