e-Shop

SILVYN® LKI

SILVYN® LKI - swivelling plastic conduit fitting

Swivelling upper part with integrated inner sleeve

Maximum vibration protection Assembly time Space requirement

CE

Article number PG size SW wrench size mm Overall length mm Thread length mm Clear opening (mm) Suitable for SILVYN® FPS/FD-PU Pieces / PU Base Unit Price (base price)
SILVYN® LKI
55000000
7 16 38 10 5.5 7 x 10 50
55000010
9 19 39.5 10 9.5 10 x 14 50
55000020
11 22 42 10 11.5 13 x 17 50
55000030
13.5 24 42 10 13 15 x 19 50
55000040
16 27 48 11 14.5 16 x 21 50
55000050
21 35 58 11 19.5 22 x 27 25
55000060
29 45 59 12 27 29 x 36 25
55000070
36 54 62.5 12 35.5 38 x 45 25
55000090
48 65 68 15 46 48 x 56 10
Available from stock
Available soon
Not available

Benefits

  • Fast and easy assembly
  • Vibration protection
  • High-tensile
  • Can be rotated

Application range

  • In combination with protective conduit:
  • SILVYN® FPS
  • SILVYN® FD-PU
  • Robot-building
  • For rotating applications

Product features

  • Smooth inner surface
  • Slim construction

Product Make-up

  • PG connection thread
  • Swivelling upper part with integrated inner sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Protection rating

  • IP 54

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.