e-Shop

SILVYN® EE-K

SILVYN® EE-K - plastic insert for conduit SILVYN® FPS/FD-PU

Reliability

Article number Nominal size Suitable for SILVYN® FPS/FD-PU Pieces / PU Base Unit Price (base price)
SILVYN® EE-K
52023340
10 7 x 10 50
52023350
14 10 x 14 50
52023360
17 13 x 17 50
52023370
19 15 x 19 50
52023380
21 16 x 21 50
52023390
27 22 x 27 25
52023400
36 29 x 36 25
52023410
45 38 x 45 20
52023430
56 48 x 56 10
Available from stock
Available soon
Not available

Benefits

  • Cable damage can be prevented

Application range

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • Conduit end cover

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Colour delivered

  • Silver grey (RAL 7001)

Material

  • PP

Temperature range

  • -10°C to +110°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.