e-Shop

SILVYN® FPS-EDU

SILVYN® FPS-EDU is a highly flexible protection conduit made of PVC with steel wire braiding

High flexible and mechanical protection at the same time

Mechanical resistance Power chain Reliability Torsion-resistant Waterproof

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® MSK-M Suitable for SILVYN® US-M Suitable for SILVYN® US PU ring (m) Base Unit Price (base price)
SILVYN® FPS-EDU
61802330
14 9.0 x 14.0 16 16 x 1,5 16 x 1,5 9 50
61802331
17 12.0 x 17.0 19 20 x 1,5 20 x 1,5 11 50
61802332
19 14.0 x 19.0 22 - - 13,5 50
61802333
21 15.0 x 21.0 24 25 x 1,5 20 x 1,5 16 50
61802334
27 20.0 x 27.0 30 32 x 1,5 25 x 1,5 21 50
61802335
36 28.0 x 36.0 40 40 x 1,5 32 x 1,5 29 25
61802336
45 37.0 x 45.0 48 50 x 1,5 40 x 1,5 36 25
61802337
56 48.0 x 56.0 60 63 x 1,5 50 x 1,5 48 25
Available from stock
Available soon
Not available

Benefits

  • Protects against hot chips
  • High-tensile
  • Highly flexible
  • Air-tight and impermeable
  • mechanical resistance

Application range

  • Mechanical engineering
  • Plant engineering
  • Automation technology
  • Used in areas where cables and wires could be damaged by welding sparks and hot chips
  • Robotics industry

Product Make-up

  • PVC-insulated steel spring wire
  • Soft PVC outer sheath
  • Galvanised steel wire braiding

Note

  • PU = 10m (on request)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Material

  • insulated spring steel wire with Soft PVC and galvanized steel braid

Temperature range

  • -25°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.