e-Shop

SILVYN® US-M EE

SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Maximum vibration protection Space requirement Robust Temperature-resistant

CE

Article number Metric size Clear opening (mm) Suitable for SILVYN® FPS/FD-PU Pieces / PU Base Unit Price (base price)
SILVYN® US-M for SILVYN® FPS / FD-PU
55502601
10 x 1.0 6 10 50
55502602
12 x 1.5 9 14 50
55502603
16 x 1.5 11.5 17 50
55502604
20 x 1.5 14.5 21 50
55502605
25 x 1.5 19.5 27 25
55502606
32 x 1.5 26.5 36 25
55502607
40 x 1.5 35 45 20
55502608
50 x 1.5 45.5 56 10
55502609
63 x 1.5 45.5 56 10
Available from stock
Available soon
Not available

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® FPS
  • SILVYN® FD-PU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Sealing ring: TPE

Protection rating

  • IP 54 (with SILVYN® FPS, FD-PU)

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.